PG-LFBGA-292-12
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 292 |
Version | 12 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17 |
Body Width (mm) | 17 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-292-12_PDF
Share 01_00 | May 29, 2019 | PDF | 408 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Infineon-PG-LFBGA-292-12-P-v01_00-EN
Share 01_00 | Dec 04, 2018 | PDF | 111 kb
-
PG-LFBGA-292-12_PDF
Share 01_00 | May 29, 2019 | PDF | 408 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Infineon-PG-LFBGA-292-12-PA-v01_00-EN
Share 01_00 | Dec 07, 2018 | PDF | 105 kb
Footprint
-
Infineon-PG-LFBGA-292-12-FP-v01_00-EN
Share 01_00 | Dec 04, 2018 | PDF | 274 kb
Products
Product Families
Support