PG-LFBGA-292-13
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 292 |
Version | 13 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17 |
Body Width (mm) | 17 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-292-13_Interactive 3D
Share 01_00 | Feb 06, 2021 | PDF | 408 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LFBGA-292-13_Interactive 3D
Share 01_00 | Feb 06, 2021 | PDF | 408 kb
-
PG-LFBGA-292-13_Package Outline
Share 01_00 | Feb 06, 2021 | PDF | 111 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LFBGA-292-13_Tape and Reel_01
Share 02_00 | Apr 28, 2021 | PDF | 101 kb
Footprint
-
PG-LFBGA-292-13_Footprint Drawing
Share 01_00 | Feb 06, 2021 | PDF | 274 kb
Products
Product Families
Support