PG-LFBGA-292-6
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 292 |
Version | 6 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17 |
Body Width (mm) | 17 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LFBGA-292-6,-7-PO
Jan 05, 2015 | EPS | 797 kb
-
Board Assembly Recommendations (BGA)
04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LFBGA-292-6,-7-TP
Jan 05, 2015 | EPS | 456 kb
Footprint
-
xyBGA Footprint
01_00 | Dec 14, 2016 | PDF | 76 kb
Products
Support