PG-LFBGA-327-800 | FBGA-327 (002-28943)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 327 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17 |
Body Width (mm) | 17 |
Min. Terminal Pitch (mm) | 0.8 |
Packing
Tray
Pieces/Tray | 900 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LFBGA-327-800_Package Outline_01
00_00 | Mar 02, 2024 | PDF | 126 kb
Packing
-
PG-LFBGA-327-800_Tape and Reel
00_00 | Mar 02, 2024 | PDF | 105 kb
-
PG-LFBGA-327-800_Bakeable Trays
00_00 | Mar 02, 2024 | PDF | 103 kb
Footprint
-
PG-LFBGA-327-800_Footprint Drawing
00_00 | Mar 02, 2024 | PDF | 328 kb
Products
Product Families
Support