PG-LFBGA-436-1
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 436 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 21.3 |
Body Width (mm) | 21.3 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-436-1_Interactive 3D_13
02_00 | Aug 11, 2023 | STP | 860 kb
Downloads
Package
-
PG-LFBGA-436-1_Package Outline
02_00 | Aug 11, 2023 | PDF | 130 kb
-
PG-LFBGA-436-1_Interactive 3D
02_00 | Aug 11, 2023 | PDF | 129 kb
-
PG-LFBGA-436-1_Interactive 3D_13
02_00 | Aug 11, 2023 | STP | 860 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LFBGA-436-1_Footprint Drawing
02_00 | Aug 11, 2023 | PDF | 395 kb
Support