PG-LFBGA-64-800 | FBGA-64 (002-15536)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 64 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 1 |
Downloads
Package
-
PG-LFBGA-64-800_Package Outline
00_00 | Nov 04, 2023 | PDF | 113 kb
-
Board Assembly Recommendations (BGA)
04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LFBGA-64-800_Footprint Drawing
00_00 | Nov 04, 2023 | PDF | 129 kb
Products
Product Families
Support