PG-LFBGA-80-800 | FBGA-80 (002-24972)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 80 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 1 |
Packing
Tray
Pieces/Tray | 360 |
Trays/Box | 2 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LFBGA-80-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 164 kb
Products
Product Families
Support