PG-LFBGA-80-801 | FBGA-80 (002-25349)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 80 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 1 |
Packing
Tape & Reel
Pieces/Reel | 2300 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LFBGA-80-801_Package Outline_01
00_00 | Mar 02, 2024 | PDF | 115 kb
Footprint
-
PG-LFBGA-80-801_Footprint Drawing
00_00 | Mar 02, 2024 | PDF | 137 kb
Support