PG-LFDSO-36-1 | EiceDriver Advanced
Overview
General Information
Package Material | PG |
Package Family | LFDSO |
Terminals | 36 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.3 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 0.5 |
Support