PG-LHSOF-4-1 | Thin-TOLL
Overview
General Information
Package Material | PG |
Package Family | LHSOF |
Terminals | 4 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 1 |
-
PG-LHSOF-4-1_Interactive 3D
Share 01_00 | Jan 18, 2023 | PDF | 200 kb
Downloads
Package
-
PG-LHSOF-4-1_Package Outline
Share 01_00 | Jan 18, 2023 | PDF | 106 kb
-
PG-LHSOF-4-1_Interactive 3D_01
Share 01_00 | Jan 18, 2023 | STP | 479 kb
Footprint
-
PG-LHSOF-4-1_Footprint Drawing
Share 01_00 | Jan 18, 2023 | PDF | 103 kb
Support