PG-LHSOG-8-1 | mTOLG
Overview
General Information
Package Material | PG |
Package Family | LHSOG |
Terminals | 8 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 4.8 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-LHSOG-8-1_Interactive 3D
Share 01_00 | Jul 24, 2024 | PDF | 139 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-LHSOG-8-1_Interactive 3D
Share 01_00 | Jul 24, 2024 | PDF | 139 kb
-
PG-LHSOG-8-1_Interactive 3D_02
Share 01_00 | Jul 24, 2024 | STP | 467 kb
-
PG-LHSOG-8-1_Package Outline
Share 01_00 | Jul 24, 2024 | PDF | 112 kb
Footprint
-
PG-LHSOG-8-1_Footprint Drawing
Share 01_00 | Jul 24, 2024 | PDF | 103 kb
Support