PG-LLGA-5-2
Overview
General Information
Package Material | PG |
Package Family | LLGA |
Terminals | 5 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.7 |
-
PG-LLGA-5-2_Interactive 3D
Share 01_00 | Dec 02, 2020 | PDF | 300 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Downloads
Package
-
PG-LLGA-5-2_Package Outline
Share 01_00 | Dec 02, 2020 | PDF | 113 kb
-
PG-LLGA-5-2_Interactive 3D
Share 01_00 | Dec 02, 2020 | PDF | 300 kb
-
Board Assembly Recommendations (Open Sensors Leadless)
Share 05_00 | Dec 16, 2020 | PDF | 1.14 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LLGA-5-2_Tape and Reel
Share 01_00 | Dec 02, 2020 | PDF | 110 kb
Footprint
-
PG-LLGA-5-2_Footprint Drawing
Share 01_00 | Dec 02, 2020 | PDF | 107 kb
Products
Product Families
Support