PG-LLGA-5-3
Overview
General Information
Package Material | PG |
Package Family | LLGA |
Terminals | 5 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.7 |
-
PG-LLGA-5-3_Interactive 3D
Share 03_00 | Feb 17, 2022 | PDF | 300 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-LLGA-5-3_Package Outline
Share 08_00 | Feb 17, 2022 | PDF | 107 kb
-
PG-LLGA-5-3_Interactive 3D_01
Share 03_00 | Feb 17, 2022 | STP | 310 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LLGA-5-3_Tape and Reel_01
Share 01_00 | Feb 17, 2022 | PDF | 110 kb
Footprint
-
PG-LLGA-5-3_Footprint Drawing
Share 03_00 | Feb 17, 2022 | PDF | 107 kb
Products
Product Families
Support