PG-LQFP-100-25
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 100 |
Version | 25 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 1400 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 540 |
Trays/Box | 6 |
Pieces/Tray | 90 |
Trays/Box | 1 |
Downloads
Package
-
PG-LQFP-100-25_Package Outline
Share 06_00 | Aug 29, 2023 | PDF | 119 kb
-
PG-LQFP-100-25_Interactive 3D
Share 07_00 | Aug 30, 2023 | STP | 2.84 mb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-100-25_Bakeable Trays
Share 10_00 | Aug 29, 2023 | PDF | 99 kb
-
PG-LQFP-100-24,-25-TP
Share May 09, 2013 | EPS | 456 kb
-
PG-LQFP-100-25_Tape and Reel_01
Share 09_00 | Aug 29, 2023 | PDF | 109 kb
Footprint
-
PG-LQFP-100-25_Footprint Drawing
Share 06_00 | Aug 29, 2023 | PDF | 118 kb
Products
Product Families
Support