PG-LQFP-100-28
Overview
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LQFP-100-28_PDF
01_00 | Jul 16, 2019 | PDF | 115 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-LQFP-100-28_PDF
01_00 | Jul 16, 2019 | PDF | 168 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-100-28_PDF
01_00 | Jul 16, 2019 | PDF | 111 kb
Footprint
-
PG-LQFP-100-28_PDF
01_00 | Jul 16, 2019 | PDF | 109 kb
Support