PG-LQFP-120-801 | LQFP-120 (002-16172)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 120 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 18 |
Body Width (mm) | 18 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-LQFP-120-801_Package Outline_01
00_00 | Feb 22, 2024 | PDF | 113 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LQFP-120-801_Footprint Drawing
00_00 | Feb 22, 2024 | PDF | 116 kb
Products
Product Families
- FM4 CY9BFx6xM/N/R-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM4 S6E2H-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM3 CY9BFx1xN/R-Series High Performance Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx5xM/N/R-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
Support