PG-LQFP-144-22
Overview
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LQFP-144-22_Package Outline
05_00 | Nov 26, 2021 | PDF | 122 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-144-22_Tape and Reel
02_00 | Feb 03, 2021 | PDF | 125 kb
-
PG-LQFP-144-22_Tape and Reel_03
04_00 | Jan 20, 2022 | PDF | 110 kb
-
PG-LQFP-144-22_Tape and Reel_02
02_00 | Jan 20, 2022 | PDF | 126 kb
-
PG-LQFP-144-22_Tape and Reel_01
02_00 | Jan 20, 2022 | PDF | 125 kb
Footprint
-
PG-LQFP-144-22_Footprint Drawing
01_00 | Apr 15, 2020 | PDF | 119 kb
Products
Product Families
Support