PG-LQFP-144-25
Overview
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LQFP-144-25_Package Outline
02_00 | Jan 29, 2022 | PDF | 122 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-LQFP-144-25_Interactive 3D
01_00 | Jun 30, 2020 | PDF | 327 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-144-25_TNR_PDF
01_00 | Mar 24, 2020 | PDF | 128 kb
Footprint
-
PG-LQFP-144-25_Footprint Drawing
02_00 | Jun 02, 2023 | PDF | 121 kb
Products
Product Families
Support