PG-LQFP-176-1
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 176 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 24 |
Body Width (mm) | 24 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-LQFP-176-1_Interactive 3D
Share 06_00 | Jun 07, 2024 | PDF | 229 kb
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 40 |
Trays/Box | 1 |
Downloads
Package
-
VPP09451.EPS
Share Jul 24, 2007 | EPS | 164 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-LQFP-176-1_Interactive 3D
Share 06_00 | Jun 07, 2024 | PDF | 229 kb
-
PG-LQFP-176-1_Interactive 3D_02
Share 06_00 | Jun 07, 2024 | STP | 3.89 mb
-
PG-LQFP-176-1_Package Outline
Share 06_00 | Jun 07, 2024 | PDF | 113 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-MQFP-BKT
Share Jul 17, 2007 | EPS | 226 kb
Footprint
-
PG-LQFP-176-1_Footprint Drawing
Share 06_00 | Jun 07, 2024 | PDF | 124 kb
Support