PG-LQFP-176-20
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 176 |
Version | 20 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 24 |
Body Width (mm) | 24 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 240 |
Trays/Box | 6 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
Packing
-
PG-LQFP-176-6,-12,-20-BKT
Share Jan 17, 2011 | EPS | 428 kb
-
PG-LQFP-176-6,-12,-20-TP
Share Aug 17, 2014 | EPS | 628 kb
Support