PG-LQFP-176-800 | LQFP-176 (002-21766)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 176 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tray
Pieces/Tray | 600 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LQFP-176-800_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 114 kb
Footprint
-
PG-LQFP-176-800_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 121 kb
Support