PG-LQFP-176-801 | LQFP-176 (002-15150)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 176 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 24 |
Body Width (mm) | 24 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-LQFP-176-801_Package Outline
Share 01_00 | Nov 18, 2023 | PDF | 115 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-176-801_Tape and Reel
Share 00_00 | Nov 18, 2023 | PDF | 131 kb
-
PG-LQFP-176-801_Bakeable Trays
Share 00_00 | Nov 18, 2023 | PDF | 102 kb
Footprint
-
PG-LQFP-176-801_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 128 kb
Products
Support