PG-LQFP-40-1
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 40 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-LQFP-40-1_Interactive 3D_01
01_00 | Apr 20, 2022 | STP | 1.05 mb
Downloads
Package
-
PG-LQFP-40-1_Package Outline
01_00 | Apr 20, 2022 | PDF | 110 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-LQFP-40-1_Interactive 3D_01
01_00 | Apr 20, 2022 | STP | 1.05 mb
-
PG-LQFP-40-1_Interactive 3D
01_00 | Apr 20, 2022 | PDF | 157 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-40-1_Tape and Reel_01
02_00 | Apr 20, 2022 | PDF | 108 kb
Footprint
-
PG-LQFP-40-1_Footprint Drawing
01_00 | Apr 20, 2022 | PDF | 108 kb
Products
Product Families
Support