PG-LQFP-48-10
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 48 |
Version | 10 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-LQFP-48-10_Interactive 3D
Share 01_00 | Jul 07, 2022 | PDF | 131 kb
Downloads
Package
-
PG-LQFP-48-10_Interactive 3D
Share 01_00 | Jul 07, 2022 | PDF | 131 kb
-
PG-LQFP-48-10_Interactive 3D_01
Share 01_00 | Jul 07, 2022 | STP | 1.44 mb
-
PG-LQFP-48-10_Package Outline
Share 01_00 | Jul 07, 2022 | PDF | 114 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LQFP-48-10_Footprint Drawing
Share 01_00 | Jul 07, 2022 | PDF | 102 kb
Products
Product Families
Support