PG-LQFP-48-800 | LQFP-48 (002-13731)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 48 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
Footprint
-
PG-LQFP-48-800_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 107 kb
Products
Product Families
- FM4 CY9BFx6xK/L-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM3 32-bit Arm® Cortex®-M3 Microcontroller (MCU) Families
- FM3 CY9BFx2xK/L/M-Series Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx2xK/L-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx1xK-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
Support