PG-LQFP-64-13
Overview
Packing
Tape & Reel
Pieces/Reel | 1900 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 160 |
Trays/Box | 1 |
Downloads
Package
-
PG-LQFP-64-4,-5,-13,-14,-16,-20,-23,-25 Package Overview
Share Jun 15, 2008 | PDF | 71 kb
-
PG-LQFP-64-4,-5,-13,-14,-16-PO
Share Jun 15, 2008 | EPS | 546 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-64-4,-5,-13,-14,-16,-20,-23,-25-BKT
Share Jun 15, 2008 | EPS | 427 kb
-
PG-LQFP-64-4,-5,-13,-14,-16,-20,-23,-25-TP
Share Jun 15, 2008 | EPS | 415 kb
Footprint
-
PG-LQFP-64-13_Footprint Drawing
Share 10_00 | Nov 24, 2023 | PDF | 113 kb
Support