PG-LQFP-64-22
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 64 |
Version | 22 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1900 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 160 |
Trays/Box | 1 |
Pieces/Tray | 960 |
Trays/Box | 6 |
Downloads
Package
-
Infineon-PG-LQFP-64-22_SPO-P-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 112 kb
-
PG-LQFP-64-22_PDF
Share 01_00 | Jun 27, 2019 | PDF | 141 kb
-
PG-LQFP-64-22_PDF
Share 01_00 | Jun 27, 2019 | PDF | 112 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Infineon-PG-LQFP-64-22_TNR-PA-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 107 kb
-
Infineon-PG-LQFP-64-22_BT-PA-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 92 kb
-
PG-LQFP-64-22_PDF
Share 01_00 | Jun 27, 2019 | PDF | 92 kb
-
PG-LQFP-64-22_PDF
Share 01_00 | Jun 27, 2019 | PDF | 107 kb
Footprint
-
PG-LQFP-64-22_PDF
Share 01_00 | Jun 27, 2019 | PDF | 106 kb
-
Infineon-PG-LQFP-64-22_FPD-FP-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 106 kb
Support