PG-LQFP-64-26
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 64 |
Version | 26 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-LQFP-64-26_Interactive 3D
Share 04_00 | Aug 28, 2024 | PDF | 210 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1900 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LQFP-64-26_Interactive 3D_01
Share 04_00 | Aug 28, 2024 | STP | 1.63 mb
-
PG-LQFP-64-26_Interactive 3D
Share 04_00 | Aug 28, 2024 | PDF | 210 kb
-
PG-LQFP-64-26_Package Outline
Share 04_00 | Aug 28, 2024 | PDF | 113 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-64-10,-21,-26-TP
Share Feb 26, 2015 | EPS | 416 kb
Footprint
-
PG-LQFP-64-26_Footprint Drawing
Share 04_00 | Oct 12, 2023 | PDF | 113 kb
Products
Support