PG-LQFP-64-29
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 64 |
Version | 29 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-LQFP-64-29_PDF
Share 01_00 | Jan 13, 2020 | PDF | 207 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LQFP-64-29_PDF
Share 01_00 | Jan 13, 2020 | PDF | 207 kb
-
PG-LQFP-64-29_PDF
Share 01_00 | Jan 13, 2020 | PDF | 114 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-64-29_PDF
Share 01_00 | Jan 13, 2020 | PDF | 106 kb
Footprint
-
PG-LQFP-64-29_Footprint Drawing
Share 04_00 | Nov 24, 2023 | PDF | 113 kb
Products
Product Families
Support