PG-LQFP-64-31
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 64 |
Version | 31 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 1900 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LQFP-64-31_Package Outline
Share 20_00 | May 31, 2023 | PDF | 114 kb
-
PG-LQFP-64-31_Interactive 3D_02
Share 20_00 | May 31, 2023 | STP | 1.58 mb
Footprint
-
PG-LQFP-64-31_Footprint Drawing
Share 20_00 | May 31, 2023 | PDF | 113 kb
Support