PG-LQFP-64-800 | LQFP-64 (002-11499)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 64 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-LQFP-64-800_Package Outline
01_00 | Nov 18, 2023 | PDF | 112 kb
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-64-800_Tape and Reel_01
00_00 | Mar 04, 2023 | PDF | 108 kb
-
PG-LQFP-64-800_Bakeable Trays
00_00 | Mar 04, 2023 | PDF | 102 kb
Footprint
-
PG-LQFP-64-800_Footprint Drawing
01_00 | Nov 18, 2023 | PDF | 109 kb
Products
Product Families
- FM0+ S6E1C-Series Arm® Cortex®-M0+ Microcontroller (MCU) Family
- FM3 CY9AFx4xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9BFx2xK/L/M-Series Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM4 CY9BFx6xK/L-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM3 CY9AFx1xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
Support