PG-LQFP-64-801 | LQFP-64 (002-13881)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 64 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 0.65 |
Downloads
Package
-
PG-LQFP-64-801_Package Outline_01
Share 00_00 | Feb 21, 2024 | PDF | 112 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LQFP-64-801_Footprint Drawing
Share 00_00 | Feb 21, 2024 | PDF | 108 kb
Products
Product Families
- FM4 CY9BFx6xK/L-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM3 CY9AFxAxL/M/N-Series Ultra Low Leakage Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx3xK/L-Series Ultra Low Leakage Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9BFx2xK/L/M-Series Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx2xK/L-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
Support