PG-LQFP-80-800 | LQFP-80 (002-11501)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 80 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 1190 |
Trays/Box | 10 |
Downloads
Package
-
PG-LQFP-80-800_Package Outline
Share 01_00 | May 27, 2024 | PDF | 112 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-80-800_Tape and Reel
Share 00_00 | Jan 06, 2024 | PDF | 109 kb
-
PG-LQFP-80-800_Bakeable Trays
Share 00_00 | Jan 06, 2024 | PDF | 103 kb
Footprint
-
PG-LQFP-80-800_Footprint Drawing
Share 01_00 | Jan 06, 2024 | PDF | 112 kb
Products
Product Families
- TRAVEO™ T2G CYT2BL Series
- TRAVEO™ T2G CYT2B9 Series
- TRAVEO™ T2G CYT2B7 Series
- TRAVEO™ T2G CYT2B6 Series
- FM4 CY9BFx6xM/N/R-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM4 S6E2H-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM3 CY9AFxAxL/M/N-Series Ultra Low Leakage Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9BFx2xK/L/M-Series Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx1xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx5xM/N/R-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
Support