PG-MDIP-14-1
Overview
General Information
Package Material | PG |
Package Family | MDIP |
Terminals | 14 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 42 |
Body Width (mm) | 42.4 |
Min. Terminal Pitch (mm) | 2.3 |
-
PG-MDIP-14-1_Interactive 3D
Share 01_00 | May 05, 2020 | PDF | 261 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 120 |
Tubes/Box | 10 |
Downloads
Package
-
PG-MDIP-14-1_Package Outline
Share 01_00 | May 05, 2020 | PDF | 115 kb
-
PG-MDIP-14-1_Interactive 3D
Share 01_00 | May 05, 2020 | PDF | 261 kb
Packing
-
PG-MDIP-14-1_Tube
Share 01_00 | May 05, 2020 | PDF | 99 kb
Products
Product Families
Support