PG-MDIP-14-5
Overview
General Information
Package Material | PG |
Package Family | MDIP |
Terminals | 14 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 42 |
Body Width (mm) | 42.4 |
Min. Terminal Pitch (mm) | 2.3 |
-
PG-MDIP-14-5_Interactive 3D
Share 09_00 | Jun 13, 2023 | PDF | 309 kb
Downloads
Package
-
PG-MDIP-14-5_Package Outline
Share 09_00 | Jun 13, 2023 | PDF | 116 kb
-
PG-MDIP-14-5_Interactive 3D_01
Share 09_00 | Jun 13, 2023 | STP | 1.33 mb
Products
Product Families
Support