PG-MDIP-24-4
Overview
General Information
Package Material | PG |
Package Family | MDIP |
Terminals | 24 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 55.5 |
Body Width (mm) | 42.4 |
-
PG-MDIP-24-4_Interactive 3D
Share 07_00 | Apr 21, 2023 | PDF | 436 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 90 |
Tubes/Box | 10 |
Downloads
Package
-
PG-MDIP-24-4_Package Outline
Share 07_00 | Apr 21, 2023 | PDF | 139 kb
-
PG-MDIP-24-4_Interactive 3D_01
Share 07_00 | Apr 21, 2023 | STP | 2.02 mb
Support