PG-MQFP-100-2
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 100 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-MQFP-100-2_Interactive 3D
Share 11_00 | Aug 12, 2024 | PDF | 226 kb
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 198 |
Trays/Box | 3 |
Pieces/Tray | 660 |
Trays/Box | 10 |
Pieces/Tray | 396 |
Trays/Box | 6 |
Pieces/Tray | 66 |
Trays/Box | 1 |
Downloads
Package
-
vpr05365.eps
Share Jul 24, 2007 | EPS | 137 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-MQFP-100-2_Interactive 3D
Share 11_00 | Aug 12, 2024 | PDF | 226 kb
-
PG-MQFP-100-2_Interactive 3D_01
Share 11_00 | Aug 12, 2024 | STP | 2.32 mb
-
PG-MQFP-100-2_Package Outline
Share 11_00 | Aug 12, 2024 | PDF | 115 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
cpmg5718.eps
Share Jul 24, 2007 | EPS | 184 kb
-
PG-MQFP-BKT
Share Jul 17, 2007 | EPS | 226 kb
Support