PG-MQFP-100-800 | QFP-100 (002-15156)
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 100 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.65 |
Downloads
Package
-
PG-MQFP-100-800_Package Outline_01
Share 00_00 | Feb 21, 2024 | PDF | 115 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-MQFP-100-800_Footprint Drawing
Share 00_00 | Feb 21, 2024 | PDF | 113 kb
Products
Product Families
- FM4 CY9BFx6xM/N/R-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM3 CY9BFx1xN/R-Series High Performance Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx1xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx4xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
Support