PG-MQFP-144-8
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 144 |
Version | 8 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 28 |
Body Width (mm) | 28 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-MQFP-144-8_Interactive 3D
Share 07_00 | Aug 19, 2024 | PDF | 150 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 200 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 168 |
Trays/Box | 7 |
Downloads
Package
-
PG-MQFP-144-8_Interactive 3D
Share 07_00 | Aug 19, 2024 | PDF | 150 kb
-
PG-MQFP-144-8_Interactive 3D_01
Share 07_00 | Aug 19, 2024 | STP | 3.63 mb
-
PG-MQFP-144-8_Package Outline
Share 07_00 | Aug 19, 2024 | PDF | 113 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-MQFP-144-1,-8-BKT.gif
Share Feb 22, 2013 | EPS | 434 kb
-
PG-MQFP-144-1,-8-TP
Share Jul 17, 2007 | EPS | 643 kb
Footprint
-
PG-MQFP-144-8_Footprint Drawing
Share 07_00 | Aug 19, 2024 | PDF | 125 kb
Support