PG-MQFP-160-800 | QFP-160 (002-19674)
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 160 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 28 |
Body Width (mm) | 28 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 240 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-MQFP-160-800_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 111 kb
Footprint
-
PG-MQFP-160-800_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 123 kb
Support