PG-MQFP-52-800 | PQFP-52 (51-85042)
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 52 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.008 |
Body Width (mm) | 10.008 |
Min. Terminal Pitch (mm) | 0.65 |
Downloads
Package
-
PG-MQFP-52-800_Package Outline_02
Share 01_00 | Dec 23, 2023 | PDF | 108 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-MQFP-52-800_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 108 kb
Support