PG-MQFP-64-10
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 64 |
Version | 10 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 600 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 504 |
Trays/Box | 6 |
Pieces/Tray | 84 |
Trays/Box | 1 |
Downloads
Package
-
gpm09548.eps
Share Jul 24, 2007 | EPS | 244 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
cpmg9187.eps
Share Jul 24, 2007 | EPS | 193 kb
-
PG-MQFP-BKT
Share Jul 17, 2007 | EPS | 226 kb
Footprint
-
PG-MQFP-64-10_Footprint Drawing
Share 04_00 | Aug 04, 2023 | PDF | 113 kb
Support