PG-MQFP-64-800 | QFP-64 (002-15154)
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 64 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 660 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-MQFP-64-800_Package Outline_01
Share 00_00 | Mar 04, 2024 | PDF | 113 kb
Footprint
-
PG-MQFP-64-800_Footprint Drawing
Share 00_00 | Mar 04, 2024 | PDF | 110 kb
Support