PG-MQFP-80-7
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 80 |
Version | 7 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-MQFP-80-7_Interactive 3D
Share 06_00 | Aug 12, 2024 | PDF | 205 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 850 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 504 |
Trays/Box | 6 |
Downloads
Package
-
vpm05249.eps
Share Jul 24, 2007 | EPS | 252 kb
-
PG-MQFP-80-7_Interactive 3D
Share 06_00 | Aug 12, 2024 | PDF | 205 kb
-
PG-MQFP-80-7_Interactive 3D_02
Share 06_00 | Aug 12, 2024 | STP | 1.92 mb
-
PG-MQFP-80-7_Package Outline
Share 06_00 | Aug 12, 2024 | PDF | 111 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
cpmg9187.eps
Share Jul 24, 2007 | EPS | 193 kb
-
PG-MQFP-BKT
Share Jul 17, 2007 | EPS | 226 kb
Footprint
-
PG-MQFP-80-7_Footprint Drawing
Share 06_00 | Aug 12, 2024 | PDF | 110 kb
Support