PG-MQFP-80-800 | QFP-80 (002-15155)
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 80 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 660 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-MQFP-80-800_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 114 kb
Footprint
-
PG-MQFP-80-800_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 111 kb
Support