PG-MQFP-80-801 | PQFP-80 (002-25073)
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 80 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-MQFP-80-801_Package Outline
Share 00_00 | Oct 14, 2023 | PDF | 113 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-MQFP-80-801_Footprint Drawing
Share 00_00 | Oct 14, 2023 | PDF | 110 kb
Products
Product Families
Support