PG-SC59-3-2
Overview
General Information
Package Material | PG |
Package Family | SC59 |
Terminals | 3 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 1.6 |
Min. Terminal Pitch (mm) | 0.95 |
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
SC59-3D
Apr 14, 2008 | EPS | 178 kb
-
SC59 Package Overview
Apr 14, 2008 | PDF | 94 kb
-
SSD Soldering Recommendation
01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SC59-TP
Apr 14, 2008 | EPS | 203 kb
Footprint
-
PG-SC59-3-2_Footprint Drawing
05_00 | Jul 20, 2023 | PDF | 99 kb
Support