PG-SC79-2-1
General Information
Package Material | PG |
Package Family | SC79 |
Terminals | 2 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.2 |
Body Width (mm) | 0.8 |
-
3D Download PG-SC79-2-1 (STP)
01_00 | Jul 30, 2018 | STP | 401 kb
-
PG-SC79-2-1_Interactive 3D_01
04_00 | Jul 05, 2021 | STP | 157 kb
Tape & Reel
Pieces/Reel | 20000 |
Reels/Box | 1 |
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 8000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Package
-
SC79 Package Overview
Apr 15, 2008 | PDF | 95 kb
-
SSD Soldering Recommendations
Apr 15, 2008 | PDF | 42 kb
-
PG-SC79-2-1_Package Outline
04_00 | Jul 05, 2021 | PDF | 9 kb
-
SSD Soldering Recommendation
01_00 | Jun 26, 2018 | PDF | 147 kb
-
3D Download PG-SC79-2-1 (STP)
01_00 | Jul 30, 2018 | STP | 401 kb
-
PG-SC79-2-1_Interactive 3D_01
04_00 | Jul 05, 2021 | STP | 157 kb
-
PG-SC79-2-1_Interactive 3D
04_00 | Jul 05, 2021 | PDF | 146 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-SC79-2-1
01_00 | Jul 30, 2018 | PDF | 8 kb
Footprint
-
PG-SC79-2-1_Footprint Drawing
04_00 | Aug 04, 2023 | PDF | 97 kb