PG-SCT595-6-1
Overview
General Information
Package Material | PG |
Package Family | SCT595 |
Terminals | 6 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.9 |
Body Width (mm) | 1.6 |
Min. Terminal Pitch (mm) | 0.95 |
-
PG-SCT595-6-1_Interactive 3D
Share 01_00 | Feb 02, 2021 | PDF | 127 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-SCT595-6-1_Interactive 3D
Share 01_00 | Feb 02, 2021 | PDF | 127 kb
-
PG-SCT595-6-1_Package Outline
Share 01_00 | Feb 02, 2021 | PDF | 105 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-SCT595-6-1_Footprint Drawing
Share 01_00 | Feb 02, 2021 | PDF | 100 kb
Support