PG-SOD323-2-1
Overview
General Information
Package Material | PG |
Package Family | SOD323 |
Terminals | 2 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.7 |
Body Width (mm) | 1.25 |
-
PG-SOD323-2-1_Interactive 3D
Share 06_00 | May 22, 2024 | PDF | 148 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 30000 |
Reels/Box | 10 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
SOD323 Package Overview
Share Apr 15, 2008 | PDF | 96 kb
-
SOD323-3D
Share Apr 15, 2008 | EPS | 175 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
PG-SOD323-2-1_Interactive 3D_01
Share 06_00 | May 22, 2024 | STP | 155 kb
-
PG-SOD323-2-1_Interactive 3D
Share 06_00 | May 22, 2024 | PDF | 148 kb
-
PG-SOD323-2-1_Package Outline
Share 06_00 | May 22, 2024 | PDF | 109 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-SOD323-2-1_Tape and Reel_01
Share 07_00 | May 22, 2024 | PDF | 118 kb
-
SOD323-TP
Share Apr 15, 2008 | EPS | 225 kb
Footprint
-
PG-SOD323-2-1_Footprint Drawing
Share 06_00 | Aug 04, 2023 | PDF | 96 kb
Products
Support